Frequency inverters

SK 500E AND SK 200E

With frequency inverters from the SK 500E series, NORD DRIVESYSTEMS provides intelligent, cost-effective drive solutions with graduated levels of equipment which are fully compatible with regard to their power range, connection voltage and size.

SK 500E

Find further information about SK 500E under www.nord.com
  • Compact design
  • Energy-saving function
  • Performance tailored to the application (e.g. "Posicon" positioning control)
  • Push-on modules for control and communication (field bus)
  • Ethernet based BUS systems
Sizes 9
V 1~110...120 ±10%
⅓~200...240 ±10%
3~200...240 ±10%
3~380...480 -20%
/ +10%
kW

0,25 – 90

SK 200E inverters are available with almost the same range of functions as the SK 500E models. The spectrum of applications ranges from simple drive functions to complex positioning control.

SK 200E

Find further information about SK 200E under www.nord.com
  • "Safe Stop" compliant with EN 954-1
  • Commissioning via integrated DIP switches and potentiometer possible
  • Energy-saving function
  • Ethernet based BUS systems
  • Performance tailored to the application
  • Decentralised modules in system network
  • Integrated "Posicon" positioning control
  • On-board version of AS interface
Sizes 4
V 1~110...120 ±10%
1~200...240 ±10%
3~200...240 ±10%
3~380...500 -20%
/ +10%
kW

0,25 – 22