Efficiency optimised motors
HIGH EFFICIENCIES HELP TO REDUCE OPERATING COSTS
NORD builds energy-saving three-phase motors both with and without brakes for the international market. Our own motor production facilities guarantee that NORD is independent from supply bottlenecks and can guarantee short delivery times. This is a decisive benefit to our customers. The use of NORD energy-saving three-phase motors with considerably higher efficiencies allows you to reduce operating costs. NORD also supplies energy-saving three-phase motors which comply with the specifications of the US Energy Independence and Security Act of 2007 (EISAct).

NORD 3-PHASE MOTORS
Find further information about Nord 3-Phase Motors under www.nord.com | |||
![]() |
| Power | Number of poles |
0.75 - 200 kW | 4 |
NEW EFFICIENCY CLASSES F. LOW-VOLTAGE 3-PHASE MOTORS(IE-CODE)
Find further information about New Efficiency Class F. under www.nord.com | |||
IEC 60034-30 | Europe (50 Hz) | USA (60 Hz) | National efficiency regulations (MEPS) |
---|---|---|---|
IE1 Standard Efficiency e. g. 80LS/4 | comparable with EFF2 / CEMEP | comparable with South American standards | Australia 2001, Brazil 2007, China 2008 |
IE2 High Efficiency e. g. 80LH/4 | comparable with EFF1 / CEMEP | the same as NEMA Energy Efficiency / EISAct | USA/Canada 1997, Australia 2006, Brazil 2010, China 2011, Europe 2011 |
IE3 Premium Efficiency e. g. 80LP/4 | extrapolated from IE2 with 10 to 15 % less losses | the same as NEMA Premium Efficiency | USA/Canada 2011, Europe 2015, |